Download document () of 20
We make what matters work
To be discontinued

AH-24WP-R

Eaton Wheelock AHWP weatherproof horn, wall or ceiling, red, 24 VDC, indoor/outdoor

General specifications

Product Name
Eaton Wheelock AHWP weatherproof horn
Catalog Number
AH-24WP-R
UPC
786697274169
Product Length/Depth
0.76 in
Product Height
4.06 in
Product Width
4.06 in
Product Weight
0.363 lb
Certifications
UL

Product specifications

Type of horn
Audible horn
Housing color
Red
Housing material
UV stabilized plastic
Operating Temperature
-40°F to +151°F (-40°C to 66°C)
Indoor/outdoor
Indoor/outdoor
Mounting Method
Ceiling
Wall
Tones
Code-3 Horn
Voltage
24 VDC
Application
Weatherproof
Approvals
FM
BFP
UL
CSFM
MEA
Sound Level (dBA)
90
99
95

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.