Knowledge Search
Download document () of 20

ARS22270

Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry,50/60 Hz,2 ft lamp,Flat,Polycarbonate lens,CF 2G11,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,40W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture
Catalog Number
ARS22270
UPC
662276389236
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Lamp length
2 ft
Number of lamps
2-lamp
Light type
CF 2G11
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
3/4"
Wattage
40W
Material
304 stainless steel
Lens material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100