Download document () of 20

AS15

Eaton Bussmann series low voltage cylindrical fuse, 15 A, 250 V, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
AS15
EAN
5027590491860
UPC
051712485319
Product Length/Depth
25 mm
Product Height
7.6 mm
Product Width
7.6 mm
Product Weight
54 g
Compliances
RoHS conform
CE Marked

Electrical data

Amperage Rating
15 A
Voltage rating
250 V
Voltage type
AC
Utilization category
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.