Knowledge Search
Download document () of 20
We make what matters work

AS7.5

Eaton Bussmann series low voltage cylindrical fuse, 7.5 A, 250 V, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
AS7.5
EAN
5050096009185
Product Length/Depth
25 mm
Product Height
7.6 mm
Product Width
7.6 mm
Product Weight
5.1 g
Compliances
RoHS conform
CE Marked
Certifications
CE

Electrical data

Amperage Rating
7.5 A
Utilization category
Other
Voltage rating
250 V
Voltage type
AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.