Knowledge Search
Download document () of 20
We make what matters work

AST2

2AMP 250V AC AIRCRAFT FUSE IEC

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
AST2
EAN
5050096009246
Product Length/Depth
45.12 mm
Product Height
8.7 mm
Product Width
6.4 mm
Product Weight
15 g
Compliances
CE Marked
RoHS conform
Certifications
CE

Electrical data

Amperage Rating
2 A
Utilization category
Other
Voltage rating
250 V
Voltage type
AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.