Photo is representative
Download
Eaton B-Line series all threaded rod, 120" H x 0.5" D, Steel material, 1350 Lbs load cap, 13" thread length
| Product Name |
Eaton B-Line series all threaded rod
|
| Catalog Number |
ATR, 1/2X120 YZN
|
| UPC |
781011878979
|
| Product Height |
120 in
|
| Product Weight |
3.657 lb
|
| Certifications |
Not Applicable
|
| Thread length |
13 in
|
| Type |
All threaded rod cut to length
|
| Load capacity |
1350 lb
|
| Material |
Steel
|