Photo is representative
Download
Eaton B-Line series all threaded rod, 144" H x 0.25" D, Steel, 240 Lbs load, 20" thread length
Product Name |
Eaton B-Line series all threaded rod
|
Catalog Number |
ATR, 1/4X144 PLN
|
UPC |
781011690168
|
Product Height |
144 in
|
Product Weight |
4.39 lb
|
Certifications |
Not Applicable
|
Thread length |
20 in
|
Type |
All threaded rod cut to length
|
Load capacity |
240 lb
|
Material |
Steel
|