Photo is representative
Download
Eaton B-Line series all threaded rod, 72" H x 0.375" D, Steel material, 730 Lbs load cap, 16" thread length
| Product Name |
Eaton B-Line series all threaded rod
|
| Catalog Number |
ATR, 3/8X72 SS6
|
| UPC |
781011878399
|
| Product Height |
72 in
|
| Product Weight |
1.74 lb
|
| Certifications |
Not Applicable
|
| Special features |
Used with (SC3228) hanger rod stiffener
|
| Thread length |
16 in
|
| Type |
All threaded rod cut to length
|
| Load capacity |
730 lb
|
| Material |
Steel
|