Download document () of 20
We make what matters work

AW2016AP

Eaton B-Line series mounting panels, Aluminum, Used with 20" X 16" enclosures, Flat panel for fiberglass enclosures

General specifications

Product Name
Eaton B-Line series mounting panels
Catalog Number
AW2016AP
UPC
782051703221
Product Length/Depth
9 in
Product Height
13 in
Product Width
0.106 in
Product Weight
1.156 lb
Certifications
NEMA
CSA C22.2.
UL Listed

Product specifications

Special features
Used with 20" X 16" enclosures
Style
Panel
Material
Aluminum

Export product specification