Download document () of 20
We make what matters work

B0820-2R5225-R

Eaton B supercapacitor, 2.5 V, 2.2 F, 0.2 Ω, CYLINDRICAL

General specifications

Product Name
Eaton B cylindrical cell supercapacitor
Catalog Number
B0820-2R5225-R
EAN
5027590220316
UPC
051712824361
Product Height
21 mm
Product Weight
1.5 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
8 x 20 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.2 Ω
Operating temperature range
-25 °C to +70 °C
Series
B
Max voltage
2.5 V
Capacitance
2.2 F
Leakage
9 µA
Thermal resistance
76 °C/W
Energy
6.9 J
Power
3.8 W
Peak current (1 sec)
1.9 A
Continuous current (15 °C rise)
1 A
Capacitance end of life rating
70%
ESR end of life rating
300%
Grade
Commercial

Export product specification