Download document () of 20
We make what matters work

B1010-2R5155-R

Eaton B supercapacitor, 2.5 V, 1.5 F, 0.3 Ω, CYLINDRICAL

General specifications

Product Name
Eaton B cylindrical cell supercapacitor
Catalog Number
B1010-2R5155-R
EAN
5027590220309
UPC
051712824385
Product Height
14.8 mm
Product Weight
1.9 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
10 x 14 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.3 Ω
Operating temperature range
-25 °C to +70 °C
Series
B
Max voltage
2.5 V
Capacitance
1.5 F
Leakage
7 µA
Thermal resistance
112 °C/W
Energy
4.7 J
Power
2.5 W
Peak current (1 sec)
1.3 A
Continuous current (15 °C rise)
0.7 A
Capacitance end of life rating
70%
ESR end of life rating
300%
Grade
Commercial

Export product specification