Download document () of 20

B3205-5/8X7 1/2HDG

Eaton B-Line series all threaded rod, 0.5" H x 0.5" D, Steel, 1692 Lbs load cap, 5/8"-11 thread/rod size, 2.5" thread length, 750 op temp

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
B3205-5/8X7 1/2HDG
UPC
799038737117
Product Length/Depth
7.5 in
Product Height
0.625 in
Product Width
0.625 in
Product Weight
0.33 lb
Certifications
Not Applicable

Application

Operating temperature - max
750 °F

Model

Thread length
2.5 in
Thread/rod size
5/8"-11
Type
Threaded rod with (right & left hand threads)

Load rating/capacity

Load capacity
1692 lb

Material/finish

Material
Steel

Export product specification