Photo is representative
Download
Eaton B-Line series PVC coated adjustable J-hanger, 1.25" H x 5.9710" L x 4.1340" W, Steel, Yellow zinc chromate, 2.5" max pipe size, Wall
Product Name |
Eaton B-Line series PVC coated adjustable J-hanger
|
Catalog Number |
B3690C-2 1/2 ZN/PVC
|
UPC |
799038515210
|
Product Length/Depth |
5.971 in
|
Product Height |
1.25 in
|
Product Width |
4.134 in
|
Product Weight |
15.25 lb
|
Certifications |
Not Applicable
|
Application |
Non insulated pipe or insulated pipe B3151 shield
|
Mounting method |
Wall
|
Pipe size - max |
2.5 in
|
Model |
PVC coated j-hanger for pipe or conduit
|
Type |
J-Hanger for Pipe or Conduit
|
Finish |
Yellow zinc chromate
Zinc plated |
Material |
Steel
|