Photo is representative
Download
Eaton B-Line series PVC coated adjustable J-hanger, 1.25" H x 6.6930" L x 4.7710" W, Steel, Yellow zinc chromate, 3" max pipe size, Wall
| Product Name |
Eaton B-Line series PVC coated adjustable J-hanger
|
| Catalog Number |
B3690C-3 ZN/PVC
|
| UPC |
799038563204
|
| Product Length/Depth |
6.693 in
|
| Product Height |
1.25 in
|
| Product Width |
4.771 in
|
| Product Weight |
17 lb
|
| Certifications |
Not Applicable
|
| Application |
Non insulated pipe or insulated pipe B3151 shield
|
| Mounting method |
Wall
|
| Pipe size - max |
3 in
|
| Model |
PVC coated j-hanger for pipe or conduit
|
| Type |
Type 5
|
| Finish |
Yellow zinc chromate
|
| Material |
Steel
|