Photo is representative
Download
Eaton B-Line series pipe clamp, 3" H x 6.75" L x 1.62" W, Steel
Product Name |
Eaton B-Line series pipe clamp
|
Catalog Number |
BFP2400-3
|
UPC |
781011811730
|
Product Length/Depth |
6.75 in
|
Product Height |
3 in
|
Product Width |
1.62 in
|
Product Weight |
1.3 lb
|
Compliances |
Not Applicable
|
Certifications |
Not Applicable
|
Type |
2-hole pipe clamps
|
Material |
Fiberglass
|