Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton B-Line series conduit support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.085lbs, Conduit size: 0.5", 0.75", Guide-Rite conduit to beam fasteners, .125" Min mount size, .25" Max mount size
| Product Name | 
                                                Eaton B-Line series Guide-Rite conduit to beam fastener
                                             | 
| Catalog Number | 
                                                BG-8-12-U-2-4
                                             | 
| UPC | 
                                                781011185251
                                             | 
| Product Length/Depth | 
                                                1 in
                                             | 
| Product Height | 
                                                1 in
                                             | 
| Product Width | 
                                                1 in
                                             | 
| Product Weight | 
                                                0.085 lb
                                             | 
| Certifications | 
                                                UL/CUL listed
                                             | 
| Application | 
                                                Conduit to beam fasteners
                                             | 
| Product Category | 
                                                Beams
                                             | 
| Type | 
                                                Guide-Rite conduit to beam fasteners
                                             | 
| Mounting method | 
                                                Flange
                                             | 
| Size | 
                                                Conduit size: 0.5 inch, 0.75 inch
                                             | 
| Mounting dimensions - min | 
                                                0.125
                                             | 
| Mounting dimensions - max | 
                                                0.25
                                             |