Download document () of 20
We make what matters work

BK/AGC-8-R

Eaton AGC series Fast-acting fuse 8A, 250 Vac, 32 Vdc (self certified), BK-AGC-8-R

General specifications

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
BK/AGC-8-R
EAN
5027590227698
UPC
051712656467
Product Height
32 mm
Product Weight
1.75 g
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
out axial leads
Amperage Rating
8 A
Interrupt rating
10 kAIC at 125 Vac
200 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us