Download document () of 20
We make what matters work

BK/GBB-1-R

Eaton GBB Series Very fast-acting fuse 1A, 250 Vac, 125 Vdc, BK-GBB-1-R

General specifications

Product Name
Eaton Bussmann series very fast-acting fuse
Catalog Number
BK/GBB-1-R
EAN
5027590226462
UPC
051712549745
Product Height
32 mm
Product Weight
2.5 g
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
out axial leads
Amperage Rating
1 A
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac/dc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
2 min at 150%, 1 sec at 250%
Material
Nickel-plated brass end cap construction
Ceramic tube
Quantity
100
Voltage rating
250 Vac, 125 Vdc
Type
Electronic
Application
Electronic circuits

Export product specification