Photo is representative
Download
Eaton GDA Series Fast-acting fuse 0.160A, 250 Vac, 32 Vdc (self certified), BK-GDA-160MA
Product Name |
Eaton Bussmann series GDA fast-acting fuse
|
Catalog Number |
BK/GDA-160MA
|
UPC |
051712431439
|
Product Length/Depth |
5.2 mm
|
Product Height |
20 mm
|
Product Width |
5.2 mm
|
Product Weight |
0.82 g
|
Compliances |
CCC Marked
RoHS Compliant CE Marked |
Certifications |
VDE
|
Amperage Rating |
0.160A
|
Frequency rating - max |
50 Hz
|
Frequency rating - min |
50 Hz
|
Voltage drop |
1600 mV typical
|
Interrupt rating |
1.5 kAIC at 250 Vac
|
Fuse indicator |
Non-indicating
|
Connection |
Ferrule end x ferrule end
|
Material |
Ceramic tube
Silver-plated endcap construction |
Quantity |
100
|
Voltage rating |
250 Vac, 32 Vdc (self certified)
|
Type |
Electronic
|
Application |
Electronic circuits
|