Download document () of 20
We make what matters work

BK/GMC-3.5-R

Eaton GMC Series Medium time-delay fuse 3.5A, 125 Vac, 32 Vdc, BK-GMC-3-5-R

General specifications

Product Name
Eaton Bussmann series GMC time-delay fuse
Catalog Number
BK/GMC-3.5-R
UPC
051712642200
Product Height
20 mm
Product Weight
0.7 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
3.5 A
Interrupt rating
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
125 Vac, 32 Vdc
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us