Eaton GMC Series Medium time-delay fuse 0.08A, 250 Vac, 32 Vdc (self certified), BK-GMC-V-80-R
| Product Name |
Eaton Bussmann series GMC time-delay fuse
|
| Catalog Number |
BK/GMC-V-80-R
|
| UPC |
051712232319
|
| Product Length/Depth |
20 mm
|
| Product Height |
5 mm
|
| Product Width |
5 mm
|
| Product Weight |
1.97 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Used with |
Axial leads
|
| Amperage Rating |
0.08A
|
| Interrupt rating |
35 AIC at 250 Vac
10 kAIC at 125 Vac |
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
60 min at 135%, 2 min at 200%
|
| Material |
Glass tube
Nickel-plated brass end cap construction |
| Quantity |
100
|
| Voltage rating |
250 Vac, 32 Vdc (self certified)
|
| Type |
Electronic
|
| Application |
Electronic circuits
|
Support from Eaton
Technical support