Knowledge Search
Download document () of 20
We make what matters work

BK/KTK-R-10

Eaton Bussmann series KTK-R fuse, Rejection style, Branch circuits, Specialized circuits, Industrial control, Street lighting (isolated, In-line fuse holders), 10 A, Class CC, Non-indicating, 200 kAIC, Bulk, 600 V

General specifications

Product Name
Eaton Bussmann series KTK-R fuse
Catalog Number
BK/KTK-R-10
UPC
051712411592
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
CE Marked
Catalog Notes
Bulk

Product specifications

Amperage Rating
10 A
Class
Class CC
Interrupt rating
200 kAIC
Fuse indicator
Non-indicating
Packaging type
Standard
Bulk
Voltage rating
600 V
Type
LIMITRON Fast-acting fuse
Special features
Rejection style
Application
Branch circuits, specialized circuits, industrial control, street lighting (isolated, in-line fuse holders)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.