Download document () of 20
We make what matters work

BK/MDL-V-1-1/2-R

Eaton MDL Series Time-delay fuse 1.50A, 250 Vac, 32 Vdc (self certified), BK-MDL-V-1-1-2R

General specifications

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
BK/MDL-V-1-1/2-R
UPC
051712652421
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.007 lb
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
Axial leads
Amperage Rating
1.50 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.