Download document () of 20

BK/S501-2-R

Eaton S501 Series Fast-acting fuse 2A, 250 Vac or less, 32 Vdc (self certified), BK-S501-2-R

General specifications

Product Name
Eaton Bussmann series S501 fast-acting fuse
Catalog Number
BK/S501-2-R
UPC
051712648141
Product Length/Depth
5.2 mm
Product Height
20 mm
Product Width
5.2 mm
Product Weight
1.02 g
Compliances
CE Marked
RoHS Compliant
CCC Marked
Certifications
VDE

Product specifications

Amperage Rating
2 A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
205 mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Ceramic tube
Nickel-plated endcap construction
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.