Download document () of 20

BK/SFE-7-1/2

Eaton SFE Series Fast-acting automotive fuse 7.5A, 32V or less, BK-SFE-7-1-2

General specifications

Product Name
Eaton Bussmann series SFE automotive fast-acting glass fuse
Catalog Number
BK/SFE-7-1/2
UPC
051712761628
Product Length/Depth
0.197 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.8 lb
Compliances
Not Applicable

Product specifications

Amperage Rating
7.5 A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Visual indicating glass tubing
Quantity
100
Voltage rating
32 V or less
Type
Electronic
Application
Electronic circuits

Export product specification