Download document () of 20

BSF-063G-NH110

Eaton Bussmann series Fuse-link, high speed, 63 A, DC 1000 V, NH1, 40 x 53 x 135, gBat, IEC, dual indicator, blade connection, live gripping lugs

General specifications

Product Name
Eaton Bussmann series NH battery storage fuse
Catalog Number
BSF-063G-NH110
EAN
5027590530057
Product Length/Depth
135 mm
Product Height
62.9 mm
Product Width
39.65 mm
Product Weight
380 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-7

Electrical data

Amperage Rating
63 A
Voltage rating
1000 Vdc
Voltage type
DC
Clearing (I2T)
4300
Pre arc (I2T)
470
Watt losses
5 W
Breaking capacity
100 kA
Class
Class gBat

Product specification

Application
Battery storage
Fuse type
BSF-NH
Fuse indicator
Combination fuse status indicator
Fuse size
NH1
Fitted with:
Knife blade

Compatible fuse holder

Suitable for
SD1-D-PV NH Fuse base

Compatible microswitch

Accessories
170H0236 and 170H0238 microswitches

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need product support?

Email : EatonMiddleEastEnquiries@eaton.com