Photo is representative
Download
Eaton arc flash relay point sensor, EAFR, 18-72VDC power
Product Name |
Eaton arc flash relay point sensor
|
Catalog Number |
BU-EAFR-101-B
|
UPC |
051712748179
|
Product Length/Depth |
6.89 in
|
Product Height |
6.18 in
|
Product Width |
1.85 in
|
Product Weight |
1 lb
|
Compliances |
Contact Manufacturer
|
Type |
Arc flash relay
|