Photo is representative
Download
Eaton arc flash relay point sensor, 3PH and ground current detection, Max 3 fiber loop sensors, 2 high speed outputs, 4 Trip relays, ARC FLASH RELAY, CURRENT, FIBER LO
Product Name |
Eaton arc flash relay point sensor
|
Catalog Number |
BU-EAFR-110F
|
UPC |
051712748032
|
Product Length/Depth |
6.46 in
|
Product Height |
6.18 in
|
Product Width |
3.23 in
|
Product Weight |
2 lb
|
Compliances |
Contact Manufacturer
|
Type |
Arc flash relay
|