Download document () of 20
We make what matters work

BVT050SS4

Eaton B-Line series Vibra-Clamp vibration and cushion clamp, 1.49" H x 0.74" L x 1.25" W, Steel, 400 Lbs load cap

General specifications

Product Name
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
Catalog Number
BVT050SS4
UPC
781011028015
Product Length/Depth
0.74 in
Product Height
1.49 in
Product Width
1.25 in
Product Weight
0.14 lb
Certifications
Not Applicable

Model

Special features
Dampens vibration noise
Type
Vibra-clamp

Load rating/capacity

Load capacity
400 lbs

Material/finish

Material
Steel

Export product specification