Eaton Bussmann series low voltage 10 x 38 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 1 Amps, 120 kA Breaking capacity, class gG/gL, without indicator, compatible with a CHM Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C10G1
|
EAN |
5027590493383
|
UPC |
051712754217
|
Product Length/Depth |
38 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
8.2 g
|
Compliances |
CE Marked
GoST-R RoHS Compliant |
Certifications |
IEC 60269
|
Model Code |
CYLINDRICAL FUSE 10 x 38 1A GG 500V AC
|
Amperage Rating |
1 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Utilization category |
gG (cable protection/equipment protection)
|
Frequency rating - max |
62 Hz
|
Suitable for |
CHM Modular fuse holder
|