Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 4 Amps, 80 kA Breaking capacity, class aM, without indicator, compatible with a CH14 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C14M4
|
EAN |
5027590494908
|
UPC |
051712754644
|
Product Length/Depth |
51 mm
|
Product Height |
14.3 mm
|
Product Width |
14.3 mm
|
Product Weight |
20.3 g
|
Compliances |
CE Marked
GoST-R RoHS Compliant |
Certifications |
IEC 60269
|
Model Code |
CYLINDRICAL FUSE 14 x 51 4A AM 690V AC
|
Amperage Rating |
4 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Utilization category |
aM (switchgear protection)
|
Frequency rating - max |
62 Hz
|
Suitable for |
CH14 Modular fuse holder
|