Download document () of 20

C4545

Eaton Bussmann series low voltage british standard fuse, 45A, 240 Vac, 17 x 35 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
C4545
EAN
5027590496025
Product Length/Depth
35 mm
Product Height
16.7 mm
Product Width
16.7 mm
Product Weight
21 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Electrical data

Amperage Rating
45 A
Voltage rating
240 V
Voltage type
AC
Breaking capacity
16.5 kA

Product specifications

Fuse type
Consumer unit
Construction
BS1361

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.