Eaton Crouse-Hinds series Capri reducer, End 1: M25 Metric, End 2: M16 Metric, Male, Female, Insulated, Glass filled nylon, Unplated
| Product Name |
Eaton's Crouse-Hinds series Capri reducer
|
| Catalog Number |
CAP750285
|
| EAN |
3589357502858
|
| Product Length/Depth |
14.1 mm
|
| Product Height |
32.3 mm
|
| Product Width |
29.3 mm
|
| Product Weight |
6.8 g
|
| Material |
Glass filled nylon
|
| End 1 Size |
M25
|
| End 1 Type |
Metric
|
| End 2 Size |
M16
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Insulated
|
| Plating |
Unplated
|
| Shape |
Standard
|
| Type |
Standard
|
Support from Eaton
Need technical support?
Email: CSAldridge@eaton.com