Knowledge Search
Download document () of 20
We make what matters work

CB3 HDG

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 1"

General specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB3 HDG
UPC
662277038737
Product Length/Depth
2.31 in
Product Height
0.56 in
Product Width
1.25 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Trade size
1"
Material
Malleable iron
Finish
Hot dip galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.