Photo is representative
Download
Eaton 9PX Accessories, Cable, 2 output power cords 10A
Product Name |
Eaton 9PX Accessories Cable
|
Catalog Number |
CBLOUT10X2
|
EAN |
3553340662300
|
Product Length/Depth |
280 mm
|
Product Height |
30 mm
|
Product Width |
150 mm
|
Product Weight |
0.3 kg
|
Compliances |
Contact Manufacturer
|
Certifications |
Contact Manufacturer
|
Rack mounting kit |
No
|
Type of Accessory |
Cable set
|