Eaton Bussmann series CCP/CCD handle, Accessory - CCP2-H4X-B2L
Product Name |
Eaton Bussmann series CCP/CCD handle
|
Catalog Number |
CCP2-H4X-B2L
|
UPC |
051712705349
|
Product Length/Depth |
3.5 in
|
Product Height |
8.1 in
|
Product Width |
3 in
|
Product Weight |
1.2 lb
|
Compliances |
RoHS Compliant
|
Certifications |
Contact Manufacturer
|
Type |
Accessory
|