Download document () of 20

CCP2-MW2-3

Eaton Bussmann series CCP UL98 fusible disconnect, Used with 225A CCP2, UL98 fusible disconnect - CCP2-MW2-3

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-MW2-3
UPC
051712705073
Product Length/Depth
2.9 in
Product Height
3.7 in
Product Width
0.3 in
Product Weight
1 lb
Compliances
RoHS Compliant
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Special features
Used with 225A CCP2
Type
UL98 fusible disconnect

Export product specification