Download document () of 20

CCP2-NFPA-2

Eaton Bussmann series CCP/CCD handle, Accessory - CCP2-NFPA-2

General specifications

Product Name
Eaton Bussmann series CCP/CCD handle
Catalog Number
CCP2-NFPA-2
UPC
051712705189
Product Length/Depth
3.9 in
Product Height
9.5 in
Product Width
4 in
Product Weight
0.76 lb
Compliances
NFPA 79

Product specifications

Type
Accessory
Application
200 A and 400 A CCPs

Export product specification