Knowledge Search
Download document () of 20
We make what matters work

CDR1034 P4

Eaton Crouse-Hinds series PowerMate CDR receptacle, 100A, Three-wire, four-pole, Style 2, Copper-free aluminum, Special polarity, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CDR receptacle
Catalog Number
CDR1034 P4
UPC
662276277311
Product Length/Depth
5.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
100A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum
Special features
Special polarity

Export product specification