Download document () of 20
We make what matters work

CL1108-2-50TR-R

Eaton CL1108 inductor, 50 nH, 0.28 mΩ resistance, Two-phase

General specifications

Product Name
Eaton CL1108 inductor
Catalog Number
CL1108-2-50TR-R
UPC
051712278379
Product Length/Depth
18 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
6.42 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Two-phase
ISAT
10 A
Package Quantity
500
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
0.28 mΩ
Terminals
Four
Inductance
50 nH
Series
CL1108

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us