Download document () of 20
We make what matters work

CPL-4-50TR-R

Eaton CPL inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 8-pins, Four-phase, 750 qty.

General specifications

Product Name
Eaton CPL inductor
Catalog Number
CPL-4-50TR-R
EAN
5027590250825
UPC
051712825207
Product Length/Depth
1.417 in
Product Height
0.189 in
Product Width
0.335 in
Product Weight
0.0125 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Four-phase
ISAT
5 A
Package Quantity
750
Material
Ferrite
Contact configuration
Eight-pin
Temperature rating
-40 to 125 °C
Resistance
0.6 mΩ
Inductance
50 nH
Series
CPL

Export product specification