Download document () of 20

CPL2-2-50TR-R

Eaton CPL2 inductor, 50 nH, 10 A ISAT, 0.28 mΩ resistance, SMT mounting, Ferrite, 4-pins, Two-phase, 750 qty.

General specifications

Product Name
Eaton CPL2 inductor
Catalog Number
CPL2-2-50TR-R
UPC
051712234764
Product Length/Depth
26 mm
Product Height
5 mm
Product Width
11 mm
Product Weight
6.3 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Two-phase
ISAT
10 A
Package Quantity
750
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
0.28 mΩ
Inductance
50 nH
Series
CPL2

Export product specification