Download document () of 20
We make what matters work

CPL2-3-50TR-R

Eaton CPL2 inductor, 50 nH, 10 A ISAT, 0.28 mΩ resistance, SMT mounting, Ferrite, 6-pins, Three-phase, 750 qty.

General specifications

Product Name
Eaton CPL2 inductor
Catalog Number
CPL2-3-50TR-R
UPC
051712234771
Product Length/Depth
35 mm
Product Height
5 mm
Product Width
11 mm
Product Weight
8.56 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Three-phase
ISAT
10 A
Package Quantity
750
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Six-pin
Temperature rating
-40 to 125 °C
Resistance
0.28 mΩ
Inductance
50 nH
Series
CPL2

Export product specification