Download document () of 20
We make what matters work

CPLA-5-50TR-R

Eaton CPLA inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 10-pins, Five-phase, 750 qty.

General specifications

Product Name
Eaton CPLA inductor
Catalog Number
CPLA-5-50TR-R
UPC
051712544801
Product Length/Depth
45 mm
Product Height
4.8 mm
Product Width
8.5 mm
Product Weight
7.57 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Five-phase
ISAT
5 A
Package Quantity
750
Material
Ferrite
Contact configuration
10-pin
Temperature rating
-40 to 125 °C
Resistance
0.6 mΩ
Inductance
50 nH
Series
CPLA

Export product specification