Eaton CPLE inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 6-pins, Three-phase, 750 qty.
| Product Name |
Eaton CPLE inductor
|
| Catalog Number |
CPLE-3-50TR-R
|
| UPC |
051712235426
|
| Product Length/Depth |
27 mm
|
| Product Height |
4.8 mm
|
| Product Width |
8.5 mm
|
| Product Weight |
4.3 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| Phase |
Three-phase
|
| ISAT |
5 A
|
| Package Quantity |
750
|
| Material |
Ferrite
|
| Contact configuration |
Six-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.6 mΩ
|
| Inductance |
50 nH
|
| Series |
CPLE
|