16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, 230V, Schuko CEE7 to C13 Plug, Black
| Product Name |
Eaton Tripp Lite series mobile charging cart
|
| Catalog Number |
CSCXS16USB
|
| UPC |
037332285034
|
| Product Length/Depth |
20.2 in
|
| Product Height |
18.8 in
|
| Product Width |
30.33 in
|
| Product Weight |
85.98 lb
|
| Compliances |
CE Marked
REACH RoHS |
| Certifications |
CAN/CSA C22.2
UL 62368-1 |
| Frequency rating |
50 Hz
|
| Charging Ports Details |
Pass through
|
| Number of Charging Ports |
16
|
| Total Charging Amps |
40
|
| Total Charging Watts |
200
|
| Product Type |
Multi-Device Charger
|
| Device Compatibility |
Tablet
|
| Frequency Compatability |
50 Hz
|
| Color |
Black
|
| Input Plug Type |
Schuko
|
| Material |
Steel
|
| Charging Ports / Amps |
2.4A
|
| Input Cord Length |
12 ft
|
| Input Frequency |
50 Hz
|
| Charging Method |
USB
|
| Input Nominal Voltage |
230 VAC
|
| Product Features |
EMI/RFI Line Noise Protection
Locking Cord Management Built-In Circuit Breaker Overcurrent Protection Flow-Through Ventilation Overcharge Protection |
| Relative Humidity |
5% TO 95% RH (NON CONDENSING)
|
| Operating Humidity Range |
5% TO 95% RH (NON CONDENSING)
|
| Operating Temperature Range |
32° to 86°F (0° to 30°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Product Highlights |
Ships fully assembled for immediate placement in an office, classroom, etc.
Secures up to 16 mobile devices behind locking doors to help prevent tampering 230V cabinet features 3.7 m cord with Schuko-to-C13 plug for reaching distant outlets Removable dividers accommodate thicker devices such as battery chargers Supports wall mounting or desktop/floor placement in a structurally sound area |
| Charging Form Factor |
Stationary cabinet
|
| Charging Port Type |
USB A (FEMALE)
|
| Device slots |
16
|
| Number of Shelves |
1
|
| Power Consumption |
56 W
|
| Voltage Compatibility (VAC) |
230 VAC
|
| Charging Station Form Factor |
Stationary cabinet
|
| Charging AMPS per port |
2.4 A
2.4A |
| Lock |
Key
|