Download document () of 20
We make what matters work

CTX10-1-52-R

IND, LCPI, 10uH, 2.1A Vertical Self leaded

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-1-52-R
EAN
5027590109659
UPC
051712885140
Product Length/Depth
3.81 mm
Product Height
4.699 mm
Product Width
16.7894 mm
Product Weight
0.907185 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
2.4 A
Contact configuration
Two-pin
Resistance
48.1 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us