Download document () of 20
We make what matters work

CTX10-16-52-R

IND,LCPI,10UH, 27.3AVRT, CTX10-16-52-R

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-16-52-R
EAN
5027590241687
UPC
051712885225
Product Length/Depth
50.3 mm
Product Height
24 mm
Product Width
50.3 mm
Product Weight
0.096 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
27.3 A
Contact configuration
Two-pin
Resistance
3.2 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us