Download document () of 20
We make what matters work

CTX10-4A-R

IND/XFMR, Octa-Pac-Plus SZ 4, 10uH

General specifications

Product Name
Eaton Octa-Pac Plus (OP+) Inductor
Catalog Number
CTX10-4A-R
EAN
5027590109826
UPC
051712896986
Product Length/Depth
0.45 in
Product Height
0.25 in
Product Width
0.45 in
Product Weight
0.0035 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.67 A
Package Quantity
600
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
20 mΩ
Terminals
Four
Series
Octa-Pac Plus

Export product specification