Download document () of 20
We make what matters work

CTX10-7-52-R

IND, LCPI, 10uH, 13.5A Vertical Self leaded

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-7-52-R
EAN
5027590241748
UPC
051712885393
Product Length/Depth
16.002 mm
Product Height
18.0086 mm
Product Width
27.94 mm
Product Weight
24.040397 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
11.4 A
Contact configuration
Two-pin
Resistance
8 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us